SKPTP-T303 13T-1.00-K-1
10781169
MFG #: Cambridge
$0.00
/
- Material: T303
- Number Of Set Screws: 1
- Number Of Teeth: 13
- Outside Diameter (in): 1.99 in
- Number of Keyways: 0.25
PACTITAN PRO SPROCKET, MADE OF T303 MATERIAL, 1.99" NOMINAL OUTSIDE DIAMETER, 13 TEETH, 1.00" BORE WITH STANDARD 1/4" X 1/8" KEYWAY AND (1) STANDARD 10-32 SETSCREW.