SKPTP-T303 12T-0.625-N-1
10786896
MFG #: Cambridge
$0.00
/
- Material: T303
- Number Of Set Screws: 1
- Number Of Teeth: 12
- Outside Diameter (in): 1.85 in
- Number of Keyways: N
PACTITAN PRO SPROCKET, MADE OF T303 MATERIAL, 1.85" NOMINAL OUTSIDE DIAMETER, 12 TEETH, 0.625" BORE WITH NO KEYWAY AND (1) STANDARD 10-32 SETSCREW.