SKPTP-T303 14-0.75-N-1
10786899
MFG #: Cambridge
$0.00
/
- Material: T303
- Number Of Set Screws: 1
- Number Of Teeth: 14
- Outside Diameter (in): 2.13 in
- Number of Keyways: N
PACTITAN PRO SPROCKET, MADE OF T303 MATERIAL, 2.13" NOMINAL OUTSIDE DIAMETER, 14 TEETH, 0.75" BORE NO KEYWAY AND (1) STANDARD 10-32 SETSCREWS.