T304-12 PTP-12-28-3-3-3-IL SALE SAMPLE
10803444
MFG #: Cambridge
$0.00
/
- Chain Width (in): 12 in
- Chain Width (mm): 304.8 mm
- Material: T304
PACTITAN PRO BELT, 12" WIDE MADE OF T304 STRIP/T302 ROD MATERIAL, 28 SECOND COUNT, 3 DRIVE LANES, TRIPLE EDGE, TRIPLE INFILL, INTERLOCKING EDGE.