SMB6422FD-38IN
10920255
$0.00
/
- Chain Pitch (in): 1.5 in
- Surface Type: Flush Grid
- Chain Material: SMB
- Chain Material Description: Blue Acetal
- Chain Strength (N/m): 26000 Nm
- Chain Strength (lbs/ft): 1,800 lb/ft
- Chain Width (in): 38 in
- Chain Width (mm): 965.2 mm
- Open Area (%): 0.45 %
- Application: Low Tension Spiral Cage Systems
- Base Chain Material: Plastic
- Chain Number: 6422
- Chain Pitch (mm): 38.1 mm
- Curve Chain Strength (lb): 600 lb
- Curve Chain Strength (N): 2600 N
- Net Weight: 390.00
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: G
The 6422 38-inch wide 6400 KleanTop® Plastic Belt is ideal for low tension spiral cage conveying. With a 1.5" (38,1 mm)pitch and 2.2 turn radius, it boosts productivity through enhanced tension strength via PowerKey™ technology and stainless steel rails for heavier loads and longer runs. Its open design offers 45% open area for airflow and easy cleaning, maintaining sanitation while optimizing performance.