350.AMR.CMBRA TD
10017982
MFG #: Thomas
$0.00
/
- Coupling Size: 350
- Continuous Torque Rating (in-lb): 52800 in/lbs
- Coupling Model(s): AMR;CMR
- Disc Pack Material: Tomaloy
- Disc Pack Profile: Round
- Distance Between Shaft Ends (in): 4.58 in
- Height: 12.00
- Length: 12.00
- Net Weight: 6.61
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Standard center member assembly for Thomas AMR / CMR coupling, size 350.