850.AMR.CMBRA TD
10039077
MFG #: Thomas
$0.00
/
- Coupling Size: 850
- Continuous Torque Rating (in-lb): 898700 in/lbs
- Coupling Model(s): AMR;CMR
- Disc Pack Material: Tomaloy
- Disc Pack Profile: Round
- Distance Between Shaft Ends (in): 12.18 in
- Net Weight: 461.00
- Weight unit: LB
Standard center member assembly for Thomas AMR / CMR coupling, size 850.