700.AMR.CMBRA TD

10148292 MFG #: Thomas
$0.00 /
  • Coupling Size: 700
  • Continuous Torque Rating (in-lb): 456500 in/lbs
  • Coupling Model(s): AMR;CMR
  • Disc Pack Material: Tomaloy
  • Disc Pack Profile: Round
  • Distance Between Shaft Ends (in): 9.66 in
  • Net Weight: 211.00
  • Weight unit: LB
Standard center member assembly for Thomas AMR / CMR coupling, size 700.
QTY