350.S71.CMBRA C=7.00
10010170
MFG #: Thomas
$0.00
/
- Coupling Size: 350
- Continuous Torque Rating (in-lb): 13400 in/lbs
- Coupling Model(s): Series 71
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Slabbed
- Distance Between Shaft Ends (in): 7 in
- Height: 12.00
- Length: 12.00
- Net Weight: 26.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Standard center member assembly for Thomas Series 71 coupling, size 350. Length: 7.00 in.