350.S71.CMBRA C=5.00

10010176 MFG #: Thomas
$0.00 /
  • Coupling Size: 350
  • Continuous Torque Rating (in-lb): 13400 in/lbs
  • Coupling Model(s): Series 71
  • Disc Pack Material: Stainless Steel
  • Disc Pack Profile: Slabbed
  • Distance Between Shaft Ends (in): 5 in
  • Height: 7.00
  • Length: 7.00
  • Net Weight: 19.18
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.00
Standard center member assembly for Thomas Series 71 coupling, size 350. Length: 5.00 in.
QTY