150.S71.CMBRA C=3.50
10010298
MFG #: Thomas
$0.00
/
- Coupling Size: 150
- Continuous Torque Rating (in-lb): 930 in/lbs
- Coupling Model(s): Series 71
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Slabbed
- Distance Between Shaft Ends (in): 3.5 in
- Height: 4.50
- Length: 4.00
- Net Weight: 4.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.50
Standard center member assembly for Thomas Series 71 coupling, size 150. Length: 3.50 in.