300.S71.CMBRA C=7.00
10015238
MFG #: Thomas
$0.00
/
- Coupling Size: 300
- Continuous Torque Rating (in-lb): 7260 in/lbs
- Coupling Model(s): Series 71
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Slabbed
- Distance Between Shaft Ends (in): 7 in
- Height: 6.00
- Length: 6.50
- Net Weight: 17.64
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.50
Standard center member assembly for Thomas Series 71 coupling, size 300. Length: 7.00 in.