512.S71.CMBRA C=7.00

10016014 MFG #: Thomas
$0.00 /
  • Coupling Size: 512
  • Continuous Torque Rating (in-lb): 55000 in/lbs
  • Coupling Model(s): Series 71
  • Disc Pack Material: Stainless Steel
  • Disc Pack Profile: Slabbed
  • Distance Between Shaft Ends (in): 7 in
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 42.99
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Standard center member assembly for Thomas Series 71 coupling, size 512. Length: 7.00 in.
QTY