0726.XTSR71.CMBRA BE=3.50

10001643 MFG #: THOM
$0.00 /
  • Height: 6.00
  • Length: 4.50
  • Net Weight: 1.23
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.50
Standard center member assembly for Thomas XTSR71 coupling, size 726. Length: 3.50 in.
QTY