0996.XTSR71.CMBRA C=7.00
10001664
MFG #: THOM
$0.00
/
- Height: 10.00
- Length: 5.75
- Unit of Dimension: IN
- Width: 5.75
Standard center member assembly for Thomas XTSR71 coupling, size 996. Length: 7.00 in.