1088.XTSR71.CMBRA C=5.00

10001672 MFG #: THOM
$0.00 /
  • Height: 7.00
  • Length: 6.50
  • Net Weight: 1.23
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.50
Standard center member assembly for Thomas XTSR71 coupling, size 1088. Length: 5.00 in.
QTY