1698.XTSR71.CMBRA BE=7.00

10001699 MFG #: THOM
$0.00 /
  • Height: 10.00
  • Length: 10.00
  • Net Weight: 1.23
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 10.00
Standard center member assembly for Thomas XTSR71 coupling, size 1698. Length: 7.00 in.
QTY