0826.XTSR71.CMBRA BE=7.00*

10378267
$0.00 /
  • Height: 7.00
  • Length: 5.25
  • Net Weight: 1.23
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.25
Standard center member assembly for Thomas XTSR71 coupling, size 826. Length: 7.00 in.
QTY