312.CMR.ADPT 18.38 HD

10010127
$0.00 /
  • Coupling Size: 312
  • Height: 24.00
  • Length: 24.00
  • Net Weight: 32.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 24.00
CMR Adapter Flywheel Adapter - Size 312, Heavy Duty Bolting
QTY