375.CMR.ADPT 22.50 LD

10010133 MFG #: THOM
$0.00 /
  • Coupling Size: 375
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 110.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
CMR Adapter Flywheel Adapter - Size 375, Light Duty Bolting
QTY