375.CMR.ADPT 13.88 HD

10010220
$0.00 /
  • Coupling Size: 375
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 25.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
CMR Adapter Flywheel Adapter - Size 375, Heavy Duty Bolting
QTY