550.CMR.ADPT 26.50 HD

10014475 MFG #: THOM
$0.00 /
  • Coupling Size: 550
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 169.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 30.00
CMR Adapter Flywheel Adapter - Size 550, Heavy Duty Bolting
QTY