450.CMR.ADPT 22.50 HD

10014806 MFG #: THOM
$0.00 /
  • Coupling Size: 450
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 74.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
CMR Adapter Flywheel Adapter - Size 450, Heavy Duty Bolting
QTY