-
Component Type:
DiscPack_Inconel
-
Coupling Size:
500
-
Series:
Series54RDG
-
Height:
1.00
-
Length:
15.00
-
Net Weight:
9.50
-
Unit of Dimension:
IN
-
Weight unit:
LB
-
Width:
15.00
Classic round non-unitized disc pack for Thomas Coupling, size 500. Inconel material.