DPK AMR 925 HHS .984/1.014
10010323
MFG #: Thomas
$0.00
/
- Coupling Size: 925
- Bolt Hole Diameter (in): 1.88 in
- Coupling Model(s): AMR;CMR;Series 52;Series 54RD;Series 54RDG;SN
- Disc Inner Diameter (in): 15 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Net Weight: 14.00
- Number of Bolt Holes: 8
- Unitization: NotUnitized
- Weight unit: KG
Classic round non-unitized disc pack for Thomas Coupling, size 925. Stainless steel material.