DPK DBZ 126 INC

10010506
$0.00 /
  • Component Type: Discpack_Inconel
  • Coupling Size: 125
  • Series: Series54RDG
  • Net Weight: 1.23
  • Weight unit: LB
Classic round non-unitized disc pack for Thomas Coupling, size 125. Inconel material.
QTY