DPK AMR 925 TOM
10010511
MFG #: Thomas
$0.00
/
- Coupling Size: 925
- Bolt Hole Diameter (in): 1.88 in
- Coupling Model(s): AMR;CMR;Series 54RD;Series 54RDG;SN
- Disc Inner Diameter (in): 15 in
- Disc Pack Material: Tomaloy
- Disc Pack Profile: Round
- Height: 12.00
- Length: 36.00
- Net Weight: 55.00
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 36.00
Classic round non-unitized disc pack for Thomas Coupling, size 925. Tomaloy material.