DPK AMR 550 TOM

10012485 MFG #: Thomas
$0.00 /
  • Coupling Size: 550
  • Bolt Hole Diameter (in): 1 in
  • Coupling Model(s): AMR;CMR;Series 52;Series 54RD;Series 54RDG;SN
  • Disc Inner Diameter (in): 9.03 in
  • Disc Pack Material: Tomaloy
  • Disc Pack Profile: Round
  • Height: 15.00
  • Length: 15.00
  • Net Weight: 15.80
  • Number of Bolt Holes: 8
  • Unit of Dimension: IN
  • Unitization: NotUnitized
  • Weight unit: LB
  • Width: 15.00
Classic round non-unitized disc pack for Thomas Coupling, size 550. Tomaloy material.
QTY