DPK HHS DBZ 101
10014424
MFG #: Thomas
$0.00
/
- Coupling Size: 101
- Bolt Hole Diameter (in): 0.24 in
- Coupling Model(s): DBZ;SN
- Disc Inner Diameter (in): 1.73 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Height: 4.00
- Length: 4.00
- Net Weight: 0.19
- Number of Bolt Holes: 4
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 4.00
Classic round non-unitized disc pack for Thomas Coupling, sizes 100 and 101. Stainless steel material.