DPK AMR 700 HHS .689/.719
10014797
MFG #: Thomas
$0.00
/
- Coupling Size: 700
- Bolt Hole Diameter (in): 1.31 in
- Coupling Model(s): AMR;CMR;Series 52;Series 54RD;Series 54RDG;SN
- Disc Inner Diameter (in): 11.19 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Height: 12.00
- Length: 24.00
- Net Weight: 63.00
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 24.00
Classic round non-unitized disc pack for Thomas Coupling, size 700. Stainless steel material.