DPK AMR 600 TOM
10016214
MFG #: Thomas
$0.00
/
- Coupling Size: 600
- Bolt Hole Diameter (in): 1.13 in
- Coupling Model(s): AMR;CMR;Series 52;Series 54RD;Series 54RDG;SN
- Disc Inner Diameter (in): 9.94 in
- Disc Pack Material: Tomaloy
- Disc Pack Profile: Round
- Height: 1.00
- Length: 16.00
- Net Weight: 17.97
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 16.00
Classic round non-unitized disc pack for Thomas Coupling, size 600. Tomaloy material.