DPK SN 200 HHS
10017909
MFG #: Thomas
$0.00
/
- Coupling Size: 200
- Bolt Hole Diameter (in): 0.33 in
- Coupling Model(s): SN
- Disc Inner Diameter (in): 3.34 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Length: 5.00
- Net Weight: 0.50
- Number of Bolt Holes: 6
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 5.00
Classic round non-unitized disc pack for Thomas Coupling, size 200. Stainless steel material.