DPK AMR 600 HHS
10017974
MFG #: Thomas
$0.00
/
- Coupling Size: 600
- Bolt Hole Diameter (in): 1.13 in
- Coupling Model(s): AMR;CMR;Series 52;Series 54RD;Series 54RDG;SN
- Disc Inner Diameter (in): 9.94 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Height: 1.50
- Length: 16.50
- Net Weight: 9.07
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: KG
- Width: 16.00
Classic round non-unitized disc pack for Thomas Coupling, size 600. Stainless steel material.