DPK DBZ 226 TOM

10028306 MFG #: Thomas
$0.00 / EA
  • Coupling Size: 226
  • Bolt Hole Diameter (in): 0.41 in
  • Coupling Model(s): DBZ
  • Disc Inner Diameter (in): 3.72 in
  • Disc Pack Material: Tomaloy
  • Disc Pack Profile: Round
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 0.58
  • Number of Bolt Holes: 8
  • Unit of Dimension: IN
  • Unitization: NotUnitized
  • Weight unit: KG
  • Width: 9.00
Classic round non-unitized disc pack for Thomas DBZ Coupling, size 226. Tomaloy material.
QTY