DPK DBZ 263 HHS

10028310 MFG #: Thomas
$0.00 /
  • Coupling Size: 263
  • Bolt Hole Diameter (in): 0.47 in
  • Coupling Model(s): DBZ
  • Disc Inner Diameter (in): 4.38 in
  • Disc Pack Material: Stainless Steel
  • Disc Pack Profile: Round
  • Length: 7.00
  • Net Weight: 0.88
  • Number of Bolt Holes: 8
  • Unit of Dimension: IN
  • Unitization: NotUnitized
  • Weight unit: KG
  • Width: 7.00
Classic round non-unitized disc pack for Thomas DBZ Coupling, size 263. Stainless steel material.
QTY