DPK DBZ 226 HHS
10028311
MFG #: Thomas
$0.00
/
- Coupling Size: 226
- Bolt Hole Diameter (in): 0.41 in
- Coupling Model(s): DBZ
- Disc Inner Diameter (in): 3.72 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Length: 6.00
- Net Weight: 0.66
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: KG
- Width: 6.00
Classic round non-unitized disc pack for Thomas DBZ Coupling, size 226. Stainless steel material.