DPK DBZ 401 TOM
10028313
MFG #: Thomas
$0.00
/
- Coupling Size: 401
- Bolt Hole Diameter (in): 0.74 in
- Coupling Model(s): DBZ
- Disc Inner Diameter (in): 6.59 in
- Disc Pack Material: Tomaloy
- Disc Pack Profile: Round
- Height: 11.00
- Length: 11.00
- Net Weight: 6.28
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 11.00
Classic round non-unitized disc pack for Thomas DBZ Coupling, size 401. Tomaloy material.