DPK DBZ 301 TOM
10028316
MFG #: Thomas
$0.00
/
- Coupling Size: 301
- Bolt Hole Diameter (in): 0.53 in
- Coupling Model(s): DBZ
- Disc Inner Diameter (in): 5 in
- Disc Pack Material: Tomaloy
- Disc Pack Profile: Round
- Length: 8.00
- Net Weight: 2.43
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 8.00
Classic round non-unitized disc pack for Thomas DBZ Coupling, size 301. Tomaloy material.