DPK DBZ 401 HHS

10028317 MFG #: Thomas
$0.00 /
  • Coupling Size: 401
  • Bolt Hole Diameter (in): 0.74 in
  • Coupling Model(s): DBZ
  • Disc Inner Diameter (in): 6.59 in
  • Disc Pack Material: Stainless Steel
  • Disc Pack Profile: Round
  • Height: 11.50
  • Length: 11.00
  • Net Weight: 7.15
  • Number of Bolt Holes: 8
  • Unit of Dimension: IN
  • Unitization: NotUnitized
  • Weight unit: LB
  • Width: 11.00
Classic round non-unitized disc pack for Thomas DBZ Coupling, size 401. Stainless steel material.
QTY