DPK HHS DBZ 163
10028320
MFG #: Thomas
$0.00
/ EA
- Coupling Size: 163
- Bolt Hole Diameter (in): 0.27 in
- Coupling Model(s): DBZ
- Disc Inner Diameter (in): 2.83 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Height: 0.75
- Length: 4.50
- Net Weight: 0.32
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: KG
- Width: 4.50
Classic round non-unitized disc pack for Thomas DBZ Coupling, size 163. Stainless Steel material.