DPK SR71 375 INC 625
10029117
MFG #: THOM
$0.00
/
- Component Type: DiscPack_Inconel
- Coupling Size: 375
- Series: Series71
- Height: 7.00
- Length: 7.00
- Net Weight: 1.50
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
Inconel disc pack for Thomas Series 71 coupling, size 375. Standard disc pack for legacy 4- and 6-bolt designs. Not compatible with Series 71-8 couplings.