DPK SR71 412 INC
10029118
MFG #: THOM
$0.00
/
- Component Type: DiscPack_Inconel
- Coupling Size: 412
- Series: Series71
- Height: 9.00
- Length: 9.00
- Net Weight: 1.90
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Inconel disc pack for Thomas Series 71 coupling, size 412. Standard disc pack for legacy 4- and 6-bolt designs. Not compatible with Series 71-8 couplings.