DPK SR71 225 HHS
10106441
MFG #: Thomas
$0.00
/
- Coupling Size: 225
- Bolt Hole Diameter (in): 0.27 in
- Coupling Model(s): Series 71
- Disc Inner Diameter (in): 2.81 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Slabbed
- Height: 5.00
- Length: 6.00
- Net Weight: 0.10
- Number of Bolt Holes: 6
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 5.00
Stainless steel disc pack for Thomas Series 71 coupling, size 225. Standard disc pack for legacy 4- and 6-bolt designs. Not compatible with Series 71-8 couplings.