DPK SR71 512 HHS
10138876
MFG #: Thomas
$0.00
/
- Coupling Size: 512
- Bolt Hole Diameter (in): 0.64 in
- Coupling Model(s): Series 71
- Disc Inner Diameter (in): 6.06 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Slabbed
- Height: 12.00
- Length: 12.00
- Net Weight: 4.01
- Number of Bolt Holes: 6
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 12.00
Stainless steel disc pack for Thomas Series 71 coupling, size 512. Standard disc pack for legacy 4- and 6-bolt designs. Not compatible with Series 71-8 couplings.