DPK SR71 375 HHS
10148308
MFG #: Thomas
$0.00
/
- Coupling Size: 375
- Bolt Hole Diameter (in): 0.45 in
- Coupling Model(s): Series 71
- Disc Inner Diameter (in): 4.61 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Slabbed
- Height: 7.00
- Length: 7.00
- Net Weight: 1.68
- Number of Bolt Holes: 6
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 7.00
Stainless steel disc pack for Thomas Series 71 coupling, size 375. Standard disc pack for legacy 4- and 6-bolt designs.