0996.XTSR.DPK

10000093 MFG #: Thomas
$0.00 /
  • Coupling Size: 996
  • Bolt Circle Diameter (in): 3.89 in
  • Bolt Hole Diameter (in): 0.33 in
  • Bushing Inside Diameter (in): 0.33 in
  • Coupling Model(s): XTSR
  • Disc Pack Material: Stainless Steel
  • Disc Pack Profile: Scalloped
  • Height: 0.50
  • Length: 5.25
  • Misalignment Capacity (Per Disc Pack): 1/2°
  • Net Weight: 0.32
  • Number of Bolt Holes: 6
  • Unit of Dimension: IN
  • Unitization: FullyUnitized
  • Weight unit: LB
  • Width: 5.25
Standard stainless steel disc pack for Thomas Series XTSR coupling, size 996.
QTY