1928.XTSR.DPK
10000098
MFG #: Thomas
$0.00
/
- Coupling Size: 1928
- Bolt Circle Diameter (in): 7.55 in
- Bolt Hole Diameter (in): 0.64 in
- Bushing Inside Diameter (in): 0.64 in
- Coupling Model(s): XTSR
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Scalloped
- Height: 0.75
- Length: 10.00
- Misalignment Capacity (Per Disc Pack): 1/3°
- Net Weight: 2.57
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: FullyUnitized
- Weight unit: LB
- Width: 10.00
Standard stainless steel disc pack for Thomas Series XTSR coupling, size 1928.