2068.XTSR.DPK
10000099
MFG #: Thomas
$0.00
/
- Coupling Size: 2068
- Bolt Circle Diameter (in): 8.1 in
- Bolt Hole Diameter (in): 0.73 in
- Bushing Inside Diameter (in): 0.73 in
- Coupling Model(s): XTSR
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Scalloped
- Height: 1.00
- Length: 11.00
- Misalignment Capacity (Per Disc Pack): 1/3°
- Net Weight: 3.35
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: FullyUnitized
- Weight unit: LB
- Width: 11.00
Standard stainless steel disc pack for Thomas Series XTSR coupling, size 2068.