2468.XTSR.DPK

10000101 MFG #: Thomas
$0.00 /
  • Coupling Size: 2468
  • Bolt Circle Diameter (in): 9.67 in
  • Bolt Hole Diameter (in): 0.89 in
  • Bushing Inside Diameter (in): 0.89 in
  • Coupling Model(s): XTSR
  • Disc Pack Material: Stainless Steel
  • Disc Pack Profile: Scalloped
  • Height: 1.00
  • Length: 12.50
  • Misalignment Capacity (Per Disc Pack): 1/3°
  • Net Weight: 5.21
  • Number of Bolt Holes: 8
  • Unit of Dimension: IN
  • Unitization: FullyUnitized
  • Weight unit: LB
  • Width: 12.50
Standard stainless steel disc pack for Thomas Series XTSR coupling, size 2468.
QTY