3358.XTSR.DPK
10000105
MFG #: Thomas
$0.00
/
- Coupling Size: 3358
- Bolt Circle Diameter (in): 13.15 in
- Bolt Hole Diameter (in): 1.2 in
- Bushing Inside Diameter (in): 1.2 in
- Coupling Model(s): XTSR
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Scalloped
- Height: 1.50
- Length: 17.00
- Misalignment Capacity (Per Disc Pack): 1/3°
- Net Weight: 13.26
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: FullyUnitized
- Weight unit: LB
- Width: 17.00
Standard stainless steel disc pack for Thomas Series XTSR coupling, size 3358.